Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Free chlorine panel for process and pool water and utilities

Free chlorine process water panel

Ready-to-use panel bundle for reliable and precise monitoring of disinfection processes

71481757
Please Wait (spinning wheel)
Cargando precio
Precios no disponibles temporalmente
Price on request
Activando precio
precio: proporcionar información
Precio tras configuración en el carrito

Resumen de beneficios

  • The panel is comprised of all necessary sensors, transmitter and assembly to measure free chlorine together with pH for compensation. The panel provides reliable monitoring of pool and process water as well as utilities in all industries.
    It is fully mounted and tested, including medium-conducting components. All you have to do is connect it to the media line and start measuring.
    This means easier planning, faster commissioning, and enhanced security when selecting the measurement technology.

  • Straightforward installation and commissioning

    Simply mount the solution, connect it to power and water and you are operational.

  • Simple and safe

    The Memosens sensors for free chlorine and pH come pre-calibrated and ready to measure. Their non-contact, inductive signal transmission eliminates all problems due to moisture, temperature or EMC interferences.

  • Reliable medium flow and measurement

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational.

  • Flexibility for future requirements

    The assembly's modular design offers the maximum flexibility to upgrade your measuring points with dissolved oxygen, ORP or conductivity up to 6 variables, enabling perfect adaptation to your process requirements.

Detalles del paquete

Overview of all bundle parts

Componentes y configuraciones predefinidas

  • Fijaciones

    Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.

    Los componentes se pueden configurar dentro del paquete en el carrito
  • Componentes
    Endress+Hauser
    1

    Solución técnica especial analítica CSOL

    Fijaciones:
    CSOL-PA3WP1
    Parámetro transmisor
    SK
    Cloro/ Dióxido de cloro
    Descripción:
    P
    Panel
    Aplicación
    A3
    Superfície del agua
    Modificación
    WP1
    Parte de plástico mojada
    >Especificación Bundle:
    TA
    Bundle 01 CDP50 free chlorine Panel
  • Liquiline CM442 es un transmisor digital de pH, ORP, conductividad, oxígeno, turbidez y más.
    2

    Transmisor de 1/2 canales
    Liquiline CM442

    Fijaciones:
    CM442-AAM2 _ FD _ _ _
    Homologación:
    AA
    Zona no clasificada
    Características Adicionales:
    FD
    2x digital input, 2x digital output
    Entrada de sensor:
    M2
    2x sensor digital
  • FlowfitCYA27: portasondas modular multiparamétrico para aplicaciones de agua potable y agua de proceso
    3

    Cámara de flujo para mediciones multiparamétricas Flowfit CYA27

    Fijaciones:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Caudal rango:
    A
    >30 l/h (ajuste estándar caudal)
    Homologación:
    AA
    Zona no clasificada
    Material módulo/juntas:
    1
    PMMA/FKM
    Material adicional Parts/juntas:
    A
    PVC/FKM
    Conexión Proceso:
    12
    G1/4
    Módulo configuración:
    10
    Desinfección+pH+indicación caudal i
    Módulo 1:
    AA
    No incluído
    Módulo 2:
    AA
    No incluído
    Módulo 3:
    AA
    No incluído
    Módulo 4:
    AA
    No incluído
    Módulo 5:
    AA
    No incluído
    Módulo 6:
    AA
    No incluído
    Modelo equipo:
    A1
    1
    >>Accesorios montados:
    NC
    Válvula de muestreo
    >>Accesorios montados:
    ND
    Interruptor de caudal
    >>Accesorios montados:
    NB
    Luz indicación estado
    >>Accesorios incluidos:
    RB
    2x cable M12, 10m
  • Sensor digital de cloro libre para procesos de desinfección
MemosensCCS51E
    4

    Sensor digital de cloro libre
    Memosens CCS51E

    Fijaciones:
    CCS51E-AA11 _ NA
    Homologación:
    AA
    Zona no clasificada
    Aplicación:
    11
    Agua de proceso, agua potable
    Adaptador montado:
    NA
    CYA27
  • MemosensCPS31E: el sensor de pH digital para compensar el pH en procesos de desinfección
    5

    Sensor de pH digital
    Memosens CPS31E

    Fijaciones:
    CPS31E-AA7ASB2
    Homologación:
    AA
    Zona no clasificada
    Tipo electrodo:
    7
    Versión básica, punto cero pH 7,0, sensor temperatura NTC 30k
    Rango aplicación:
    A
    1–12 pH, -15…80oC, 0,8…4 bar (abs)
    Sistema de referencia:
    SB
    1 cerámico junction, anillo de sal, saturado KCl, Ag/AgCl
    Longitud eje:
    2
    120mm
  • El cable de medición CYK10 se utiliza con todos los sensores con cabezal Memosens.
    6

    Cable de medición digital
    CYK10

    Fijaciones:
    CYK10-A031
    Longitud del Cable:
    03
    3m
    Homologación:
    A
    Zona no clasificada
    Longitud del Cable:
    01
    1,5m
    Conexión del Cable:
    1
    Extremos pelados
  • Simple products

  • Easy to select, install and operate

Excelencia técnica

Simplicidad

  • Productos estándar

  • Seguros, resistentes y con poco mantenimiento

Excelencia técnica

Simplicidad

  • Productos de alta gama

  • Altamente funcionales y prácticos

Excelencia técnica

Simplicidad

  • Productos especializados

  • Diseñados para aplicaciones exigentes

Excelencia técnica

Simplicidad

Variable

Gamas FLEX Excelencia técnica Simplicidad
  • F
  • L
  • E
  • X

Gama Fundamental

Satisfaga sus necesidades básicas de medición

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Lean

Maneje los principales procesos fácilmente

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Extended

Optimice sus procesos con tecnologías innovadoras

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Xpert

Domine las aplicaciones más exigentes

Excelencia técnica
Simplicidad

Variable