
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Level sensor, continuous.
Measuring: ultrasonic, contactless.
Membrane: PVDF, sensor enclos.: Crastin.
max meas. range under ideal condition:
Liquid: 12m, Solid: 6m.
Blocking distance: 50cm/1.6ft.
Integrated sound velocity compensation.
Self cleaning effect of sensor membrane.
Mounting with slip-on flange FAU60 or
Mounting bracket.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-